我们的品牌

欢迎访问施耐德电气网站

欢迎访问我们的网站。

Overview

With high-performance EcoStruxure™ Foxboro DCS situational awareness graphics, plant operators receive efficient access to only the information that’s relevant to their workflows. The system’s human machine interface (HMI) delivers personalized, real-time decision support that’s easy on the brain — and the eyes.

Features

  • Human-centered design – helping people do their jobs better, not just navigating around a PID loop
  • Visual optimization – designs are easy on the eyes, not awash in a rainbow of color; colors are used only to flag critical metrics and progress
  • Highly interactive – displays and dashboards are easy to navigate and content refines automatically based on user input
  • Custom contextualization – screens are tailored to the decision-support needs of operators, remote technicians, managers and other users

Benefits

  • Promotes safer operation
  • Reduces human fatigue and operational error
  • Improves response quality and speed — especially in abnormal situations
  • Provides a consistent training environment
  • Improves operational integrity

Applications

  • Refining and petrochemicals
  • Upstream and midstream oil and gas
  • Chemicals and specialty chemicals
  • Power generation
  • Metals, mining and minerals
  • Food and beverage
  • Life sciences and pharmaceuticals

需要帮助?

从此处开始!

立即找到答案。自行搜索解决方案,或者联系我们的专家。

获取支持

我们的客户关爱团队可为您提供详细信息、技术支持、投诉帮助等服务,请联系他们。

浏览常见问题解答

通过浏览与主题相关的常见问题解答 (FAQ),获取您需要的答案。

 opens in new Window

我要采购

开始在线采购咨询,专家将会与您联系!

 opens in new Window

Chat

您是否有问题需要我们协助?