我们的品牌

欢迎访问施耐德电气网站

欢迎访问我们的网站。

Features

  • Automatic replication — backup virtual machines are automatically created and synchronized to a backup host
  • Live migration — move an active virtual machine from one host to another with no disruption
  • Dynamic load shifting — workloads, entire virtual machines, and virtualized storage resources can be automatically and instantly relocated to safe areas of the network when problems arise
  • Centralized management — monitor and maintain a virtual system from a single remote location

Benefits

  • Maximize efficiency
  • Minimize risks of aging physical infrastructure
  • Reduce equipment cost and footprint
  • Ensure that system support and upgrades have minimum impact on operations
  • Maximize system availability
  • Reduce maintenance and engineering effort
  • Cut travel costs
  • Fast-track project execution
  • Minimize the need for redundancy in physical infrastructure

Applications

  • Hydrocarbon processing
  • Chemical and specialty chemicals
  • Upstream oil and gas
  • Power generation
  • Metals and mining
  • Water and wastewater
  • Pharmaceutical and life sciences