我们的品牌

欢迎访问施耐德电气网站

欢迎访问我们的网站。

Overview

Whether you are implementing a new system or fine-tuning an existing one, powerful Foxboro Control Editor software simplifies and speeds up your engineering efforts and provides the flexibility to make last-minute changes without jeopardizing schedule or project integrity. Intuitive, easy-to-use configuration tools make understanding, troubleshooting and minimizing manual steps easy. Remote engineering and virtualization capabilities improve speed and accuracy while reducing risk.

Features

Control logic design

Unique dynamic SAMA implementation to streamline design by keeping engineers oriented to the process stage

Remote engineering and virtualization

- Design from anywhere for anywhere
- Utilize within a safe, high-fidelity virtual environment

Benefits

  • Cut engineering workload by up to 60%
  • Ability to build engineering logic within clearer context of legacy processes and control strategies
  • Intuitive configuration and fault finding
  • Risk-free testing of control configurations
  • Greater flexibility to make changes with minimal schedule impact
  • Faster diagnosis and remediation

Applications

  • Hydrocarbon processing
  • Chemical and specialty chemicals
  • Upstream oil and gas
  • Power generation
  • Metals and mining
  • Water and wastewater
  • Pharmaceutical and life sciences

需要帮助?

从此处开始!

立即找到答案。自行搜索解决方案,或者联系我们的专家。

获取支持

我们的客户关爱团队可为您提供详细信息、技术支持、投诉帮助等服务,请联系他们。

浏览常见问题解答

通过浏览与主题相关的常见问题解答 (FAQ),获取您需要的答案。

 opens in new Window

我要采购

开始在线采购咨询,专家将会与您联系!

 opens in new Window

Chat

您是否有问题需要我们协助?