我们的品牌

欢迎访问施耐德电气网站

欢迎访问我们的网站。

Field Device Controller 280

FDC280

EcoStruxure™ Foxboro DCS-分布式控制系统


现场设备控制器(FDC)280是Schneider Electric的可现场安装、支持冗余的控制器。

Foxboro machine

概览

现场设备控制器(FDC)280支持FBM200C系列IO,且可以在单口或双口PLC、驱动器和其他分布式控制设备与EcoStruxure™ Foxboro DCS之间提供控制和以太网/串行接口。FDC 280提供最多4个FBM200C系列IO节点的支持,并可优化PLC等控制设备的集成,并增强灵活性,同时最大限度地减少系统工程、占地面积和成本。

产品特性

  • 液晶显示器(LCD) — 显示字母错误和实时角色和状态
  • 支持多个联网连接 — 以太网、RS232、RS485、RS422
  • 与FCP和FDSI解决方案相比,占地面积和布线减少50%
  • FDC280的在线映像升级(OLUG),无需关闭进程
  • 可下载和可升级的协议驱动程序,在线

优势

  • 减少工程设计和安装占地面积
  • 通过永不过时的设计实现更低的拥有成本
  • 在控制系统设计/实施方面提供更大的灵活性

应用范围

  • 烃加工
  • 化学和特殊化学品
  • 上游石油和天然气
  • 发电
  • 冶金与采矿
  • 水和废水
  • 制药和生命科学
过程自动化学习服务
浏览我们的数字化和面授课程,该课程专门设计,确保您的自动化员工技术和技能面向未来需求。或请求定制学习解决方案来满足您独特的培训需求。
即刻体验 opens in new Window

需要帮助?

从此处开始!

立即找到答案。自行搜索解决方案,或者联系我们的专家。

获取支持

我们的客户关爱团队可为您提供详细信息、技术支持、投诉帮助等服务,请联系他们。

浏览常见问题解答

通过浏览与主题相关的常见问题解答 (FAQ),获取您需要的答案。

 opens in new Window

我要采购

开始在线采购咨询,专家将会与您联系!

 opens in new Window

Chat

您是否有问题需要我们协助?

What is a field device controller?

A Field Device Controller (FDC) is a device that facilities use in the control of many industrial processes. This is a part of a larger system that consists of sensors, actuators, and other field devices. We can use FDC to control these devices, monitor their status, and respond to any issues that may occur during their operation. Usually, it is microprocessor-based equipment that is capable of executing many advanced algorithms in real-time. The equipped sensors send signals that FDC uses to make decisions based on the collected data. These devices can also send output signals if there’s a need for any adjustments.

What is FCD280?

The Foxboro Field Device Controller 280 is a device that ensures control and communication between single or dual-ported PLCs, drives, and other distributed control devices. It supports EcoStruxure™ Foxboro DCS and operates through either Ethernet or serial interfaces. This equipment can also optimize the integration of control devices in the form of PLCs and increase their flexibility. This translates into reduced system engineering effort, lower installation footprint, and reduced expenses in the form of lower ownership costs.