![ZB2BJ5C Schneider Electric 图片](https://download.schneider-electric.com/files?p_Doc_Ref=XB2B-XA2B_CP22070&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
滚动图像以放大
![ZB2BJ5C Schneider Electric 图片](https://download.schneider-electric.com/files?p_Doc_Ref=XB2B-XA2B_CP22070&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![ZB2BJ5C Schneider Electric 图片](https://download.schneider-electric.com/files?p_Doc_Ref=ZB2BJ2C_front&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![ZB2BJ5C Schneider Electric 图片](https://download.schneider-electric.com/files?p_Doc_Ref=ZB2BJ3C_rear&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![+ 5](https://download.schneider-electric.com/files?p_Doc_Ref=ZB2BJ3C_left&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
+ 5
Selector switch head, Easy Harmony XB2, metal, black, 22mm, long handle, 3 positions, spring return to center
ZB2BJ5C
Environmental Data
Environmental Data
碳足迹 (kg CO2 eq.)
1
Use Again
回收
No
Environmental Data
施耐德电气希望通过不断开展的“使用更好、使用更长时间、再次使用”的宣传活动来建立供应链伙伴关系、降低材料的影响力并促进材料循环,从而到2050年实现净零排放。
需要更多信息?点击下方按钮查看更多常见问题
轻松找到该产品常见问题解答