![XB2BVQ5KLC Schneider Electric 图片](https://download.schneider-electric.com/files?p_Doc_Ref=XB2B-XA2B_CP22078&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
滚动图像以放大
![XB2BVQ5KLC Schneider Electric 图片](https://download.schneider-electric.com/files?p_Doc_Ref=XB2B-XA2B_CP22078&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![XB2BVQ5KLC Schneider Electric 图片](https://download.schneider-electric.com/files?p_Doc_Ref=XB2BVB5LC_360_Rear_2022&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![XB2BVQ5KLC Schneider Electric 图片](https://download.schneider-electric.com/files?p_Doc_Ref=XB2BVMD5LC_360_Top_2022&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![+ 5](https://download.schneider-electric.com/files?p_Doc_Ref=XB2BVB5LC_360_Bottom_2022&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
+ 5
Monolithic pilot light, Easy Harmony XB2, plastic, amber, 22mm, integral LED, 380…400V AC, protected against LV glow
XB2BVQ5KLC
Environmental Data
Environmental Data
Use Better
回收纸板包装
否
Use Again
回收
No
Environmental Data
施耐德电气希望通过不断开展的“使用更好、使用更长时间、再次使用”的宣传活动来建立供应链伙伴关系、降低材料的影响力并促进材���循环,从而到2050年实现净零排放。
需要更多信息?点击下方按钮查看更多常见问题
轻松找到该产品常见问题解答