我们的品牌

欢迎访问施耐德电气网站

欢迎访问我们的网站。

Overview

Historian Client enables trend analysis and reporting that guide intelligent troubleshooting, and help identify opportunities for cost savings. Tight integration with Microsoft Office® applications allows even novices to publish historical reports to the web or company intranet.

Tight integration with a DCS historian includes automatic switchover to redundant historian server. If communication is lost for any reason, the data is still available for forwarding when communication is restored, ensuring that any holes in the historical record are closed, thus providing a complete picture of the process.

Benefits

  • Facilitates easy, cross-site reporting and performance metrics
  • Aids in regulatory-compliance requirements
  • Provides single-software infrastructure for data storage and reporting
  • Reduces capital expenses and IT infrastructure costs

Features

Historical trend analysis and reporting
  • User-friendly database query tool for generating report data
  • Ability to publish historical reports to web or company intranet using Microsoft Office via Excel® and Word® add-ins
  • Library of component-based .NET and ActiveX controls for extending other applications

Applications

  • Refining and petrochemicals
  • Upstream and midstream oil and gas
  • Chemicals and specialty chemicals
  • Power generation
  • Metals, mining and minerals
  • Water and wastewater
  • Food and beverage
  • Life sciences and pharmaceuticals

需要帮助?

从此处开始!

立即找到答案。自行搜索解决方案,或者联系我们的专家。

获取支持

我们的客户关爱团队可为您提供详细信息、技术支持、投诉帮助等服务,请联系他们。

浏览常见问题解答

通过浏览与主题相关的常见问题解答 (FAQ),获取您需要的答案。

 opens in new Window

我要采购

开始在线采购咨询,专家将会与您联系!

 opens in new Window

Chat

您是否有问题需要我们协助?