我们的品牌

欢迎访问施耐德电气网站

欢迎访问我们的网站。

Overview

Schneider Electric’s simulated control processor (SCP) is a virtual simulation of Foxboro control processors CP270 and CP280, combined with DYNSIM® dynamic modeling capability. SCP is built on the block algorithms and communication infrastructure of EcoStruxure™ Foxboro DCS and I/A Series® process automation.

All operational and engineering applications, processes and equipment that run with Foxboro control systems run the same way with SCP software.

Features

  • Functionality identical to a Foxboro CP
  • One-to-one SCP-to-real-CP Relationship
  • Support for virtualization and cloud environments
  • Small hardware footprint
  • Support for all standard Foxboro configuration tools
  • Can be mixed with standard CPs during process automation system (PAS) factory acceptance test (FAT)
  • Easy bulk configuration of tie-back models
  • Support for direct links to other control software, including EcoStruxure Triconex Safety Systems, Rockwell, Emerson, Siemens, GE and Yokogawa; as well as support for many other PLC, SIS, PAS and third-party simulation software offerings

Benefits

  • Design superior real-time control software
  • Experience an ideal retrofit/upgrade design environment
  • Analyze and troubleshoot system response and performance, saving time and resources
  • Dramatically reduce the time required for commissioning and startup of EcoStruxure Foxboro DCS, I/A Series or Control Core Services system
  • Provide high-quality operator training

Applications

  • Hydrocarbon processing
  • Chemical and specialty chemicals
  • Upstream oil and gas
  • Power generation
  • Metals and mining
  • Water and wastewater

需要帮助?

从此处开始!

立即找到答案。自行搜索解决方案,或者联系我们的专家。

获取支持

我们的客户关爱团队可为您提供详细信息、技术支持、投诉帮助等服务,请联系他们。

浏览常见问题解答

通过浏览与主题相关的常见问题解答 (FAQ),获取您需要的答案。

 opens in new Window

我要采购

开始在线采购咨询,专家将会与您联系!

 opens in new Window

Chat

您是否有问题需要我们协助?